2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ELCSS16L-B2.5-30

Expand Table
EN
1/5
Model
MODEL
Size
SI [mm]
Motor Direction
MD
Motor
MT
Screw type
SCT
Screw Thread pitch
SCP [mm]
Stroke
ST [mm]
Table Position
POS [mm]
Brake
BR
Controller
CO
Cable type
CT
Cable Length
CL
Horizontal handling weight
HHW [kg]
Vertical handling weight
VHW [kg]
Thrust
THR [N]
1
2
3
ELCSS16L-B2.5-30
16
L: Left turn back type
NO Symbol: Closed-loop Stepper Motor
B: Ball Screw
2.5
30
0.00
NO Symbol: Without Brake
NO Symbol: Without Controller/Driver
NO Symbol: Standard Cable
NO Symbol: Without Cable
35.00
8.00
51~185
ELCSS25L-B03-30
25
L: Left turn back type
NO Symbol: Closed-loop Stepper Motor
B: Ball Screw
03
30
0.00
NO Symbol: Without Brake
NO Symbol: Without Controller/Driver
NO Symbol: Standard Cable
NO Symbol: Without Cable
70.00
30.00
186~588
ELCSS32L-B04-50
32
L: Left turn back type
NO Symbol: Closed-loop Stepper Motor
B: Ball Screw
04
50
0.00
NO Symbol: Without Brake
NO Symbol: Without Controller/Driver
NO Symbol: Standard Cable
NO Symbol: Without Cable
80.00
43.00
244~799
顯示壓縮表示 (3 konfigurierbares Produkt)
ShorttextElectric Cylinders - Linear Actuators/Slider Type/Motor Bending Type
上次修改27.02.2025 00:25:37
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties